Supplier Name |
N/A RBC® Bearings |
UPC Code |
N/A 637400002978 |
Manufacturer Part Number |
N/A B969LSS |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 387600 lbf |
Ball Diameter |
N/A 8.156 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Sealed |
Bore Diameter |
N/A 6 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Chrome Steel |
Inner Ring Width |
N/A 4.75 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 4.125 in |
Outside Diameter |
N/A 8.75 in |
Overall Width |
N/A 4.7500 in |
Radial Dynamic Load Capacity |
N/A 294200 lbf |
Radial Static Load Capacity |
N/A 1177000 lbf |
Seal Material |
N/A Thermoplastic Elastomer |
Weight |
N/A 38 lb |