COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
B 12 SA Ball Bushing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

UPC Code

N/A 637400019150

Manufacturer Part Number

N/A B12SA

Axial Static Load Capacity

N/A 12600 lbf

Ball Diameter

N/A 1.08 in

Bearing Type

N/A Angular Contact

Bore Diameter

N/A 0.7500 in

Closure Type

N/A Open

Inner Ring Material

N/A Chrome Steel

Inner Ring Width

N/A 0.4100 in

Liner Material

N/A Steel

Lubrication Type

N/A Requires Relubrication

Misalignment Angle

N/A 6 º

Operating Temperature Range

N/A -60 to 300 ºF

Outer Ring Material

N/A 52100 Bearing Quality Steel

Outer Ring Width

N/A 0.3100 in

Outside Diameter

N/A 1.25 in

Overall Width

N/A 0.4100 in

Radial Dynamic Load Capacity

N/A 2600 lbf

Radial Static Load Capacity

N/A 10500 lbf

Weight

N/A 0.08 lb

Applications

Applications

N/A Designed to support heavy unidirectional thrust and combination radial/thrust loads