Supplier Name |
N/A RBC® Bearings |
Brands |
N/A QuadLube® |
UPC Code |
N/A 637400001346 |
Manufacturer Part Number |
N/A B24LSSQ |
Axial Static Load Capacity |
N/A 16600 lbf |
Ball Diameter |
N/A 2.155 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Quadlube |
Bore Diameter |
N/A 1.5000 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 1.3120 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.125 in |
Outside Diameter |
N/A 2.4375 in |
Overall Width |
N/A 1.3120 in |
Radial Dynamic Load Capacity |
N/A 21200 lbf |
Radial Static Load Capacity |
N/A 84800 lbf |
Weight |
N/A 0.88 lb |