Supplier Name |
N/A RBC® Bearings |
Brands |
N/A QuadLube® |
UPC Code |
N/A 637400002909 |
Manufacturer Part Number |
N/A B809LSSQ |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 360900 lbf |
Ball Diameter |
N/A 7.19 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Sealed |
Bore Diameter |
N/A 5 in |
Closure Type |
N/A Sealed |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 4.375 in |
Lubrication Type |
N/A Requires Relubrication |
Misalignment Angle |
N/A 7 º |
Operating Temperature Range |
N/A -60 to 250 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 3.75 in |
Outside Diameter |
N/A 7.75 in |
Overall Width |
N/A 4.3750 in |
Radial Dynamic Load Capacity |
N/A 235900 lbf |
Radial Static Load Capacity |
N/A 943600 lbf |
Seal Material |
N/A Thermoplastic Elastomer |
Weight |
N/A 29.71 lb |