Supplier Name |
N/A RBC® Bearings |
Brands |
N/A ShimPack® |
UPC Code |
N/A 637400001605 |
Manufacturer Part Number |
N/A B3236DSA3 |
Prop 65 |
N/A Yes |
Axial Static Load Capacity |
N/A 115800 lbf |
Ball Diameter |
N/A 3.235 in |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Double Acting Shimpack Unsealed |
Bore Diameter |
N/A 2 in |
Closure Type |
N/A Open |
Inner Ring Material |
N/A Steel |
Inner Ring Width |
N/A 2.07 in |
Liner Material |
N/A Steel |
Lubrication Type |
N/A Requires Relubrication |
Operating Temperature Range |
N/A -60 to 350 ºF |
Outer Ring Material |
N/A 52100 Bearing Quality Steel |
Outer Ring Width |
N/A 1.05 in |
Outside Diameter |
N/A 3.56 in |
Overall Width |
N/A 2.0700 in |
Radial Dynamic Load Capacity |
N/A 52600 lbf |
Radial Static Load Capacity |
N/A 210400 lbf |
Axial Dynamic Load Capacity |
N/A 29000 lbf |
Weight |
N/A 3.35 lb |