COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIR12-UK Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIR12-UK

Ball Material

N/A Steel

Ball Width

N/A 10 mm

Bore Diameter

N/A 12 mm

Grade

N/A Commercial Industrial

Head Diameter

N/A 34 mm

Head Width

N/A 8 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 50 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 11 º

Race Material

N/A Polytetrafluoroethylene (PTFE) Composite

Radial Static Load Capacity

N/A 30400 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 23 mm

Shank Thread Size

N/A M12 x 1.75

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Right Hand

Weight

N/A 0.26 lb