COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIR25-DO Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIR25-DO

Ball Material

N/A Steel

Ball Width

N/A 20 mm

Bore Diameter

N/A 25 mm

Grade

N/A Commercial Industrial

Head Diameter

N/A 64 mm

Head Width

N/A 17 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 94 mm

Lubrication Type

N/A With Lubrication Fitting

Misalignment Angle

N/A 7 º

Race Material

N/A Steel

Radial Static Load Capacity

N/A 88200 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 48 mm

Shank Thread Size

N/A M24 x 2

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Right Hand

Weight

N/A 1.72 lb