COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIKPR10-PW Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIKPR10-PW

Ball Width

N/A 14 mm

Bore Diameter

N/A 10 mm

Head Diameter

N/A 28 mm

Head Width

N/A 10.5 mm

Length to Ball Center

N/A 43 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 13 º

Radial Static Load Capacity

N/A 18500 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 20 mm

Shank Thread Size

N/A M10 x 1.25

Standards Met

N/A DIN-12 240-4

Thread Direction

N/A Right Hand

Weight

N/A 0.2 lb