COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIR35-UK-2RS Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIR35-UK-2RS

Ball Material

N/A Steel

Ball Width

N/A 25 mm

Bore Diameter

N/A 35 mm

Head Diameter

N/A 82 mm

Head Width

N/A 21 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 125 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 6 º

Operating Temperature Range

N/A -30 to 130 ºC

Race Material

N/A Polytetrafluoroethylene (PTFE) Fabric

Radial Static Load Capacity

N/A 159000 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 60 mm

Shank Thread Size

N/A M36 x 3

Standards Met

N/A International Organization for Standardization (ISO)-12 240-4

Thread Direction

N/A Right Hand