COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIHRK110-DO Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIHRK110-DO

Ball Material

N/A Steel

Ball Width

N/A 70 mm

Bore Diameter

N/A 110 mm

Head Diameter

N/A 265 mm

Head Width

N/A 80 mm

Housing Material

N/A Cast Iron

Length to Ball Center

N/A 265 mm

Lubrication Type

N/A With Lubrication Fitting

Misalignment Angle

N/A 6 º

Race Material

N/A Steel

Radial Static Load Capacity

N/A 1382000 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 125 mm

Shank Thread Size

N/A M120 x 3

Thread Direction

N/A Right Hand