COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIKR14-PW Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIKR14-PW

Ball Material

N/A Steel

Ball Width

N/A 19 mm

Bore Diameter

N/A 14 mm

Head Diameter

N/A 36 mm

Head Width

N/A 13.5 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 57 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 16 º

Race Material

N/A Bronze

Radial Static Load Capacity

N/A 32000 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 25 mm

Shank Thread Size

N/A M14

Standards Met

N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139

Thread Direction

N/A Right Hand