COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
GIKR18-PW Elges® Rod End
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A GIKR18-PW

Ball Material

N/A Steel

Ball Width

N/A 23 mm

Bore Diameter

N/A 18 mm

Head Diameter

N/A 46 mm

Head Width

N/A 16.5 mm

Housing Material

N/A Zinc-Plated Steel

Length to Ball Center

N/A 71 mm

Lubrication Type

N/A Maintenance Free/Self-Lubricating

Misalignment Angle

N/A 15 º

Race Material

N/A Bronze

Radial Static Load Capacity

N/A 46900 N

End Type

N/A Female Threaded

Shank Thread Length

N/A 32 mm

Shank Thread Size

N/A M18 x 1.5

Standards Met

N/A DIN-24 335 International Organization for Standardization (ISO)-12 240-4 International Organization for Standardization (ISO)-8139

Thread Direction

N/A Right Hand