COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
24164BK30 Double-Row Spherical Roller
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 24164BK30

Bearing Material

N/A Steel

Bore Diameter

N/A 320 mm

Bore Type

N/A Tapered 1:30

Closure Type

N/A Open

Dynamic Load Rating

N/A 4600000 N

Fillet Radius

N/A 4 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 740 rpm

Number of Rows

N/A Double-Row

Operating Temperature [Max]

N/A +200 ºC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 218 mm

Outside Diameter

N/A 540 mm

Overall Width

N/A 4.3800 in

Precision Rating

N/A Not Rated

Series

N/A 241

Static Load Rating

N/A 7300000 N

Weight

N/A 453.20 lb