COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
20217-MB Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 20217-MB

Bore Diameter

N/A 85 mm

Bore Type

N/A Straight

Cage Material

N/A Brass

Cage Type

N/A Inner Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 156000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 2400 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 28 mm

Outside Diameter

N/A 150 mm

Overall Width

N/A 4.3800 in

Precision Rating

N/A Not Rated

Series

N/A 202

Static Load Rating

N/A 200000 N

Weight

N/A 4.79 lb