COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
222S.315 Split Spherical Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 222S.315

Bore Diameter

N/A 3.9375 in

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Cage Type

N/A Outer Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 360 kN

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 92 mm

Internal Clearance

N/A C0

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 1500 rpm

Outer Ring Type

N/A Split

Outer Ring Width

N/A 53 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 92 mm

Precision Rating

N/A Not Rated

Series

N/A 222S

Static Load Rating

N/A 465 kN

Weight

N/A 22.00 lb