COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
20214-TVP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 20214-TVP

Bore Diameter

N/A 70 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Cage Type

N/A Inner Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 106000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 2800 rpm

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 24 mm

Outside Diameter

N/A 125 mm

Overall Width

N/A 24 mm

Precision Rating

N/A Not Rated

Series

N/A 202

Static Load Rating

N/A 134000 N

Weight

N/A 2.62 lb