COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
222SM60TVPA Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 222SM60TVPA

Bore Diameter

N/A 60 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Cage Type

N/A Outer Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 137 kN

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 55 mm

Internal Clearance

N/A C0

Lubrication Hole Type

N/A Lubrication Groove and Holes

Maximum Speed

N/A 2850 rpm

Outer Ring Type

N/A Split

Outer Ring Width

N/A 31 mm

Outside Diameter

N/A 120 mm

Overall Width

N/A 55 mm

Precision Rating

N/A Not Rated

Series

N/A 222

Static Load Rating

N/A 156 kN