COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
20307-TVP Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 20307-TVP

Bore Diameter

N/A 35 mm

Bore Type

N/A Straight

Cage Material

N/A Polyamide

Cage Type

N/A Inner Ring Guided

Closure Type

N/A Open

Dynamic Load Rating

N/A 58500 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Lubrication Hole Type

N/A No Holes

Maximum Speed

N/A 4500 rpm

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Type

N/A Not Split

Outer Ring Width

N/A 21 mm

Outside Diameter

N/A 80 mm

Overall Width

N/A 21 mm

Precision Rating

N/A Not Rated

Series

N/A 203

Static Load Rating

N/A 61000 N

Weight

N/A 1.11 lb