COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
22308EAW33 Spherical; Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 22308EAW33

Series

N/A 223

Bearing Material

N/A Through Hardened Steel

Bore Diameter

N/A 40 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Cage Type

N/A Pressed

Closure Type

N/A Open

Dynamic Load Rating

N/A 38000 lbf

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Harmonization Code

N/A 8482.30.0080

Inside Ring Width

N/A 33 mm

Internal Clearance

N/A CN

Lubrication Hole Type

N/A Lubrication Groove and Holes

UPC Code

N/A 3413520218966

Maximum Speed

N/A 6600 rpm

Operating Temperature Range

N/A -40 to 400 ºF

Outside Ring Type

N/A Not Split

Outside Ring Width

N/A 33 mm

Outside Diameter

N/A 90 mm

Overall Width

N/A 33 mm

Precision Rating

N/A Not Rated

Static Load Rating

N/A 34000 lbf

Weight

N/A 2.25 lb