COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50A28 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50A28

Bore Diameter

N/A 0.7188 in

Bore Type

N/A Rough Stock

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Number of Teeth

N/A 28

Weight

N/A 2.10 lb