COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
50B9 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 50B9

Bore Diameter

N/A 0.6250 in

Bore Type

N/A Rough Stock

Chain Number

N/A 50

Chain Pitch Size

N/A 5/8 in

Hardened Teeth

N/A Non-Hardened Teeth

Hub Diameter

N/A 1-3/8 in

Length Through Bore

N/A 1 in

Material

N/A Steel

Maximum Bore Diameter

N/A 3/4 in

Number of Hubs

N/A 1

Number of Strands Across

N/A 1

Number of Teeth

N/A 9

Pitch Diameter

N/A 1.828 in

Pitch Type

N/A Single

Tooth Width

N/A 0.3430 in

Weight

N/A 0.33 lb