COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
40A41 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 40A41

Bore Diameter

N/A 0.7188 in

Bore Type

N/A Rough Stock

Chain Number

N/A 40

Chain Pitch Size

N/A 1/2 in

Number of Teeth

N/A 41

Weight

N/A 2.5 lb