COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
100A60 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 100A60

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Rough Stock

Chain Number

N/A 100

Chain Pitch Size

N/A 1-1/4 in

Number of Teeth

N/A 60

Weight

N/A 86.00 lb