COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
120A45 Sprocket
Unit of Measure

Specifications

Supplier Name

N/A Tsubaki (UST)

Manufacturer Part Number

N/A 120A45

Bore Diameter

N/A 1.5000 in

Bore Type

N/A Rough Stock

Chain Number

N/A 120

Chain Pitch Size

N/A 1-1/2 in

Number of Teeth

N/A 45

Weight

N/A 96.50 lb