COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCST209-26

UPC Code

N/A 0808250128594

Prop 65

N/A Yes

Bore Diameter

N/A 1.6250 in

Dynamic Load Capacity

N/A 7420 lbf

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Overall Height

N/A 4-5/8 in

Overall Length

N/A 5-11/16 in

Rod Hole Diameter

N/A 1-1/8 in

Seal Type

N/A Contact with Slinger

Series

N/A UCST200

Slot Spacing

N/A 3.2500 in

Slot Width

N/A 0.6875 in

Unit Type

N/A Side Mount