COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCT203C

UPC Code

N/A 0808250121076

Prop 65

N/A Yes

Bore Diameter

N/A 17 mm

Dynamic Load Capacity

N/A 1310 kgf

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Overall Height

N/A 89 mm

Overall Length

N/A 94 mm

Rod Hole Diameter

N/A 19 mm

Seal Type

N/A Contact with Slinger

Series

N/A UCT200C

Slot Spacing

N/A 51 mm

Slot Width

N/A 12 mm

Unit Type

N/A Side Mount