COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
Unit of Measure

Specifications

Supplier Name

N/A AMI Bearings

Manufacturer Part Number

N/A UCNST210-31

UPC Code

N/A 0808250143665

Prop 65

N/A Yes

Bore Diameter

N/A 1.9375 in

Dynamic Load Capacity

N/A 7980 lbf

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw

Lubrication Type

N/A Lubrication Fitting

Overall Height

N/A 4-1/2 in

Overall Length

N/A 5-11/16 in

Rod Hole Diameter

N/A 1-1/8 in

Seal Type

N/A Contact with Slinger

Series

N/A UCNST200

Slot Spacing

N/A 3.3125 in

Slot Width

N/A 0.3125 in

Unit Type

N/A Side Mount