COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
UCT210-200D1
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A UCT210-200D1

Series

N/A UCT2

Bore Diameter

N/A 2.0000 in

Expansion Type

N/A Non-Expansion Bearing (Fixed)

Finish/Coating

N/A Uncoated

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

UPC Code

N/A 4547359503890

Overall Height

N/A 4-19/32 in

Overall Length

N/A 5-15/16 in

Rod Hole Diameter

N/A 1-5/32 in

Slot Spacing

N/A 4.0156 in

Slot Width

N/A 16 mm

Unit Type

N/A Side Mount

Weight

N/A 5.53 lb