COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
CM-UCT208D1 Ball Bearing Take-Up Block
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A CM-UCT208D1

Series

N/A CM-UCT

Bore Diameter

N/A 40 mm

Compatible Housed Unit

N/A UC208D1

Duty Type

N/A Light Duty

Dynamic Load Rating

N/A 6550 lbf

End Cap Type

N/A Closed End Cap

Housing Material

N/A Cast Iron

Locking Device

N/A Set Screw Collar

Lubrication

N/A Lubrication Fitting

UPC Code

N/A 4547359051995

Material

N/A Cast Iron

Maximum Speed

N/A 3700 rpm

Operating Temperature Range

N/A -40 to 250 ºF

Overall Height

N/A 114.0 mm

Overall Length

N/A 144 mm

Overall Width

N/A 90 mm

Replacement Bearing

N/A UC208D1

Rod Hole Diameter

N/A 1.1562 in

Seal Type

N/A Contact Seal

Slot Spacing

N/A 102 mm

Slot Width

N/A 16 mm

Static Load Rating

N/A 4000 lbf

Unit Type

N/A Side Mount

Weight

N/A 7.0500 lb