Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HEH30-SS |
Bushing Bore Range |
N/A 1.4375 to 2.0000 in |
Bushing Size |
N/A HEB30 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3800 in |
UPC Code |
N/A 841946114594 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 6.00 in |
Overall Length |
N/A 1.2650 in |
Pilot Diameter |
N/A 5.7500 in |
Weight |
N/A 10.214 lb |