Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A HEH50-SS |
Bushing Bore Range |
N/A 2.9375 to 5.0000 in |
Bushing Size |
N/A HEB50 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.7250 in |
UPC Code |
N/A 841946114631 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 10.0000 in |
Overall Length |
N/A 2.5150 in |
Pilot Diameter |
N/A 9.5620 in |
Weight |
N/A 56.745 lb |