Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A K16-SS |
Bushing Bore Range |
N/A 0.5000 to 1.6875 in |
Bushing Size |
N/A TLB-1610 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.3125 in |
UPC Code |
N/A 841946114679 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 3.25 in |
Overall Length |
N/A 0.8750 in |
Pilot Diameter |
N/A 2.8750 in |
Weight |
N/A 2.098 lb |