Supplier Name |
N/A PCI Procal Inc. |
Manufacturer Part Number |
N/A K45-SS |
Bushing Bore Range |
N/A 3.4375 to 4.5000 in |
Bushing Size |
N/A TLB-4545 |
Finish |
N/A Precision Machined |
Flange Thickness |
N/A 0.6250 in |
UPC Code |
N/A 841946114730 |
Material |
N/A 300 Series Stainless Steel |
Outside Diameter |
N/A 8.5000 in |
Overall Length |
N/A 2.6250 in |
Pilot Diameter |
N/A 8.0000 in |
Weight |
N/A 43.048 lb |