COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
677 Cone
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A 677

Bearing Material

N/A Case Carburized Steel

Bore Diameter

N/A 3.3750 in

Cone Width

N/A 1.6250 in

Dynamic Load Rating

N/A 55000 lbf

Fillet Radius

N/A 0.14 in

Finish/Coating

N/A Uncoated

Inside Ring Width

N/A 1.6250 in

UPC Code

N/A 4547359406627

Operating Temperature Range

N/A -40 to 250 ºF

Standards Met

N/A American National Standards Institute (ANSI)

Static Load Rating

N/A 87500 lbf

Weight

N/A 6.23 lb