COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TRTB1011 Tapered Thrust Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A TRTB1011

Bearing Material

N/A 52100 Bearing Quality Steel

Bore Diameter

N/A 10.0000 in

Cage Material

N/A Bronze

Dynamic Load Capacity

N/A 1166000 lbf

Fillet Radius

N/A 0.440 in

Outside Diameter

N/A 21.2500 in

Overall Width

N/A 4.6250 in

Series

N/A TRTB

Static Load Capacity

N/A 4339000 lbf

Thrust Bearing Type

N/A Tapered Race