Supplier Name |
N/A RBC® Bearings |
Manufacturer Part Number |
N/A KF065AR0 |
UPC Code |
N/A 637400027919 |
Series |
N/A KF |
Axial Dynamic Load Capacity |
N/A 14920 lbf |
Axial Static Load Capacity |
N/A 21130 lbf |
Ball Retainer Material |
N/A Brass |
Ball Retainer Type |
N/A Circular Pocket Separator |
Bearing Material |
N/A 52100 Bearing Quality Steel |
Bearing Type |
N/A Angular Contact |
Bore Diameter |
N/A 6.5000 in |
Cage Material |
N/A Brass |
Closure Type |
N/A Open |
Fillet Radius |
N/A 0.08 in |
Finish/Coating |
N/A Uncoated |
Inner Ring Width |
N/A 0.7500 in |
Internal Clearance |
N/A C0 |
Maximum Speed |
N/A 2760 rpm |
Operating Temperature Range |
N/A -65 to 250 ºF |
Outer Ring Width |
N/A 0.75 in |
Outside Diameter |
N/A 8.00 in |
Overall Width |
N/A 0.7500 in |
Precision Rating |
N/A ABEC 1 |
Radial Dynamic Load Capacity |
N/A 14920 lbf |
Radial Static Load Capacity |
N/A 28220 lbf |
Standards Met |
N/A American Iron and Steel Institute (AISI 52100) MIL-PRF-3227 |
Weight |
N/A 2.9 lb |