COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
KF140CP0 Bearing
Unit of Measure

Specifications

Supplier Name

N/A RBC® Bearings

Manufacturer Part Number

N/A KF140CP0

UPC Code

N/A 637400028220

Series

N/A KF

Bearing Material

N/A 52100 Bearing Quality Steel

Bearing Type

N/A Radial Contact

Bore Diameter

N/A 14.0000 in

Cage Material

N/A Non-Metallic Brass

Closure Type

N/A Open

Fillet Radius

N/A 0.08 in

Finish/Coating

N/A Uncoated

Inner Ring Width

N/A 0.7500 in

Internal Clearance

N/A C0

Maximum Speed

N/A 1360 rpm

Operating Temperature Range

N/A -60 to 250 ºF

Outer Ring Width

N/A 0.75 in

Outside Diameter

N/A 15.5000 in

Overall Width

N/A 0.7500 in

Precision Rating

N/A ABEC 1F

Radial Dynamic Load Capacity

N/A 6620 lbf

Radial Static Load Capacity

N/A 16650 lbf

Standards Met

N/A MIL-PRF-23827 MIL-PRF-3150

Resistance Features

N/A Corrosion Resistant

Weight

N/A 6.00 lb