COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
52310 Double-Direction Thrust Ball
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 52310

Bearing Material

N/A Steel

Bore Diameter

N/A 40 mm

Cage Material

N/A Steel

Dynamic Load Rating

N/A 19900 lbf

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 2600 rpm

Operating Temperature Range

N/A -30 to 150 ºC

Outside Diameter

N/A 95 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 58 mm

Precision Rating

N/A Not Rated

Race

N/A Flat

Separable or Banded

N/A Separable

Series

N/A 52300

Standards Met

N/A DIN 711 International Organization for Standardization (ISO) 104

Static Load Rating

N/A 38900 lbf

Thrust Bearing Type

N/A Double-Direction

Weight

N/A 4.0900 lb