COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6328-M Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6328-M

Bore Diameter

N/A 140 mm

Bore Type

N/A Round

Cage Material

N/A Machined Brass Cage

Closure Type

N/A Open

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Number of Rows

N/A Single-Row

Outside Diameter

N/A 300 mm

Overall Width

N/A 62 mm

Precision Rating

N/A Annular Bearings Engineers Committee (ABEC) 1 P0

Fill Slot

N/A Non-Fill Slot

Snap Ring Included

N/A Without Snap Ring

Weight

N/A 45.98 lb