COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
61844 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 61844

Bore Diameter

N/A 220 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 78000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 3200 rpm

Number of Rows

N/A Single-Row

Operating Temperature [Max]

N/A +200 ºC

Outer Ring Width

N/A 24 mm

Outside Diameter

N/A 270 mm

Overall Width

N/A 24 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Non-Fill Slot

Series

N/A 618

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 97000 N