COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
6001-C Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 6001-C

Bore Diameter

N/A 12 mm

Bore Type

N/A Round

Cage Material

N/A Steel

Closure Type

N/A Open

Dynamic Load Rating

N/A 5500 N

Fillet Radius

N/A 0.3 mm

Finish/Coating

N/A Uncoated

Internal Clearance

N/A C0

Maximum Speed

N/A 42500 rpm

Number of Rows

N/A Single-Row

Operating Temperature [Max]

N/A +120 ºC

Outer Ring Width

N/A 8 mm

Outside Diameter

N/A 28 mm

Overall Width

N/A 8 mm

Precision Rating

N/A Not Rated

Fill Slot

N/A Non-Fill Slot

Series

N/A 60

Standards Met

N/A DIN 625-1

Static Load Rating

N/A 2370 N

Weight

N/A 0.05 lb