COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
16032 Bearing
Unit of Measure

Specifications

Supplier Name

N/A FAG (Schaeffler)

Manufacturer Part Number

N/A 16032

Bore Diameter

N/A 160 mm

Bore Type

N/A Round

Closure Type

N/A Open

Dynamic Load Rating

N/A 109000 N

Fillet Radius

N/A 1.5 mm

UPC Code

N/A 4012801185103

Maximum Speed

N/A 3800 rpm

Number of Rows

N/A Single-Row

Outside Diameter

N/A 240 mm

Overall Width

N/A 25 mm

Fill Slot

N/A Non-Fill Slot

Static Load Rating

N/A 114000 N