COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
913 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 913

Bearing Material

N/A Steel

Bore Diameter

N/A 65 mm

Dynamic Load Rating

N/A 66000 N

UPC Code

N/A 4012802031423

Maximum Speed

N/A 2400 rpm

Outside Diameter

N/A 100 mm

Overall Width

N/A 27 mm

Race

N/A Grooved

Separable or Banded

N/A Separable

Static Load Rating

N/A 158000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 1.95 lb