COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
2904 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 2904

Bearing Material

N/A Steel

Bore Diameter

N/A 20 mm

Dynamic Load Rating

N/A 14900 N

UPC Code

N/A 4047643210706

Maximum Speed

N/A 7500 rpm

Outside Diameter

N/A 37 mm

Overall Width

N/A 12 mm

Race

N/A Flat

Separable or Banded

N/A Separable

Static Load Rating

N/A 26500 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.15 lb