COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EW1-3/8 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EW1-3/8

Bearing Material

N/A Steel

Bore Diameter

N/A 1.3750 in

Dynamic Load Rating

N/A 6200 N

UPC Code

N/A 4047643198592

Maximum Speed

N/A 4400 rpm

Outside Diameter

N/A 2.1880 in

Overall Width

N/A 0.5000 in

Race

N/A Flat

Separable or Banded

N/A Separable

Static Load Rating

N/A 4200 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.27 lb