COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
EW2 Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A EW2

Bearing Material

N/A Steel

Bore Diameter

N/A 2.0000 in

Dynamic Load Rating

N/A 7900 N

UPC Code

N/A 4012802035056

Maximum Speed

N/A 3200 rpm

Outside Diameter

N/A 2.8750 in

Overall Width

N/A 0.6250 in

Race

N/A Flat

Separable or Banded

N/A Separable

Static Load Rating

N/A 6000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 0.51 lb