COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
4423 Thrust Ball Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 4423

Bearing Material

N/A Steel

Bore Diameter

N/A 1.8750 in

Dynamic Load Rating

N/A 42000 N

UPC Code

N/A 4054364115272

Maximum Speed

N/A 3300 rpm

Outside Diameter

N/A 3.0630 in

Overall Width

N/A 0.8750 in

Race

N/A Flat

Separable or Banded

N/A Separable

Static Load Rating

N/A 94000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 1.06 lb