COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
ZKLF 3590 2RS PE
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A ZKLF 3590 2RS PE

Bore Diameter

N/A 35 mm

Cage Material

N/A Plastic

Dynamic Load Rating

N/A 9200 lbf

Maximum Speed

N/A 2000 rpm

Operating Temperature Range

N/A -30 to 120 ºC

Outside Diameter

N/A 90 mm

Outside Diameter Design

N/A Straight

Overall Width

N/A 34 mm

Precision Rating

N/A ABEC 5 (International Organization for Standardization (ISO) Class 5)

Series

N/A ZKLF

Static Load Rating

N/A 20000 lbf

Thrust Bearing Type

N/A Double-Direction

Applications

Applications

N/A Ball Screw Support