COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TRBU0604R-20 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TRBU0604R-20

Color

N/A Red

Fluid Type

N/A Air Water

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Material

N/A Polyurethane

Material Specification

N/A Polyolefin Resin Outer Layer is Equivalent to UL-94, Standard V-0

Minimum Bend Radius

N/A 15 mm

Operating Pressure at Room Temperature

N/A 116 psi

Physical Resistance

N/A Abrasion Chemical Cut Fire Kink

Tube Inside Diameter

N/A 0.158 in4 mm

Tube Outside Diameter

N/A 0.236 in6 mm

Tube Material

N/A Polyurethane (Inner) / Polyolefin Resin (Outer)

Typical Applications

N/A Flame Resistance General Purpose Air/Water

Weight

N/A 2.53 lb