COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
TAU0805B-20 Tubing
Unit of Measure

Specifications

Supplier Name

N/A SMC®

Manufacturer Part Number

N/A TAU0805B-20

Color

N/A Black

Media

N/A Air Only

Fluid Type

N/A Air

Shore A Hardness

N/A 95 duro

Length

N/A 20 m

Operating Temperature [Max]

N/A 104 ºF

Minimum Bend Radius

N/A 20 mm

Operating Temperature [Min]

N/A 32 ºF

Operating Pressure at Room Temperature

N/A 131 psi

Tube Inside Diameter

N/A 0.197 in5 mm

Tube Material

N/A Conductive Polyurethane

Tube Outside Diameter

N/A 0.313 in8 mm

Typical Applications

N/A Antistatic General Purpose Air

Weight

N/A 1.92 lb

Material

N/A Polyurethane